Data Logger for Ekip
ABB low-voltage circuit breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. The Data Logger function unlocks a rapid analysis of your system faults. Get the instantaneous values of all the measurements.
Benefits
Complete analysis of faults
Get information on faults, from the start to their complete elimination.
User friendly experience
Store and download instantaneous data about faults has never been so easy.
Portability of the solution
The data can be easily downloaded through Ekip Connect and transferred to any personal computer.
Customize your Circuit Breaker
Get your data about:
- Currents
- Voltages
- Sampling rate
- Maximum recording duration
- Recording stop delay
- Number of registers
Edition & Pricing
Data Logger for Emax 2
¥2794.19
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105233R1
Data Logger for XT5-XT7
¥3957.3
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105224R1
Data Logger for XT2-XT4
¥1004.95
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105223R1
Features

Record data about faults
Exploit the full potential of your Ekip Touch trip unit. Collect instantaneous and complete data about faults.
Information and support