ROCOF Protections for Ekip
ABB low-voltage circuit breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. The ROCOF Protections package is one of the available solutions. Don't leave your Genset application vulnerable to ROCOF faults. The microgrid has never been so protected! Update your circuit breakers with the ROCOF Protections package!
Benefits
Full protection of your plant
Protect your plant against ROCOF faults.
One single user experience
Getting additional protections has never been so easy.
Flexible platform
You can unlock the ROCOF Protections whenever you want, wherever you want.
Customize your Circuit Breaker
- Rate of charge of frequency - ROCOF
Edition & Pricing
ROCOF Protections for Emax 2
¥1152.61
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105231R1
ROCOF Protections for XT2-XT4
¥728.82
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105219R1
ROCOF Protections for XT5-XT7
¥1091.77
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105220R1
Features

Unlock a wide range of voltage protections
Exploit the potential of your Ekip Touch trip units. Don't leave your Genset application vulnerable to ROCOF faults.
Information and support