Voltage Protections for Ekip
Don't leave your plant vulnerable against voltage faults.
Buy Now Read Documentation
Voltage Protections for Ekip
ABB low-voltage circuit breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. The Voltage Protections package is one of the available solutions. Don't leave your plant vulnerable to voltage faults! Update your circuit breakers with the Voltage Protections package!
Benefits
Full protection of your plant
Protect your plant against voltage faults.
One single user experience
Getting additional protections has never been so easy.
Flexible platform
You can unlock the Voltage Protections whenever you want, wherever you want.
Customize your Circuit Breaker

Undervoltage - UV

Overvoltage - OV

2nd Undervoltage - UV2

2nd Overvoltage - OV2

Phase Sequence - PS

Voltage Unbalance - VU

Edition & Pricing
Voltage Protections for Emax 2
¥1742
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105227R2
Voltage Protections for XT2-XT4
¥991
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105211R3
Voltage Protections for XT5-XT7
¥1318
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105212R1
Features
Unlock a wide range of voltage protections
Exploit the potential of your Ekip Touch trip units. Unlock the Voltage Protections needed for your plant.
Information and support
Support
Resources