Power Protections for Ekip
Don't leave your plant vulnerable against faults.
Buy Now Read Documentation
Power Protections for Ekip
ABB Low Voltage Circuit Breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. Thanks to this package, your circuit breaker can easily identify the flow direction of current and power in order to optimize the reliability and safety of the plant. Update your circuit breakers with the Power Protections package.
Benefits
One single user experience
Getting additional protections has never been so easy.
Flexible platform
You can unlock the Power Protections whenever you want, wherever you want.
Customize your Circuit Breaker

Reverse active power - RP

Power factor - Cos ɸ

Directional Overcurrent - D

Loss of field or reverse reactive power - RQ

Reactive overpower - OQ

Active over power - OP

Active underpower - UP

2nd Loss of field or reverse reactive power - RQ

Customize your Circuit Breaker

- Reverse active power - RP

- Power factor - Cos ɸ

- Directional Overcurrent - D

- Loss of field or reverse reactive power - RQ

- Reactive overpower - OQ

- Active over power - OP

- Active underpower - UP

- 2nd Loss of field or reverse reactive power - RQ

Edition & Pricing
Power Protections for Emax 2
¥1742
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105230R1
Power Protections for XT2-XT4
¥1102
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105217R1
Power Protections for XT5-XT7
¥1650
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105218R1
Features
Unlock a wide range of power protections
Exploit the potential of your Ekip Touch trip units. Unlock the Power Protections needed for your plant.
Information and support
Support
Resources