Network Analyser for Ekip
Make your plant able to provide you the most relevant information.
Buy Now Watch Demo Read Documentation
Network Analyzer for Ekip
ABB low-voltage circuit breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. The Network Analyzer function unlocks the deepest analysis of your system. Get the harmonic analysis and all the most relevant information from your network.
Benefits
Continuous monitoring of the energy quality
Add harmonic analysis to your device and monitor interruptions, voltage spikes and the global status of your network, anytime.
User friendly experience
Understanding the quality of energy has never been so easy.
System efficiency
Improve the efficiency of your system by allowing preventive and corrective actions through an accurate analysis of the faults.
Customize your Circuit Breaker

- Hourly average voltage value

- Interruptions/short dips in voltage

- Short voltage spikes

- Slow-voltage sags and swells

- Voltage unbalances

- Harmonic analysis

Edition & Pricing
Network Analyzer for Emax 2
¥2408
per Device / One Time
  • 1 User
  • 1SDA105234R1
Network Analyzer for XT5-XT7
¥2280
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105226R1
Network Analyzer for XT2 and XT4
¥1834
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105225R1
Features
Monitor the power quality of your network
Exploit the potential of your Ekip Touch trip unit. Discover the quality of your network.
Information and support
Support
Resources