Measuring Package for Ekip
Make your plant able to provide you the most relevant information.
Buy Now Read Documentation
Measuring Package for Ekip
ABB low-voltage circuit breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. The Measuring Package is one of the available solutions which extends the measuring capabilities of your device. Get the most relevant information from your plant! Add voltages, powers, energies and counters.
Benefits
Plant continuous monitoring
Add measures to your device and be aware of the global status of your plant, anytime.
User friendly experience
Unlocking measurements has never been so easy.
Network awareness
Improve your energy efficiency with detailed data analysis.
Customize your Circuit Breaker

- Instantaneous measurements

- Phase-phase voltage (RMS) and Phase-neutral voltage (RMS)

- Phase sequence

- Frequency

- Active power

- Reactive power

- Apparent power

- Power factor

- Peak factor

- Active power (average and maximum)

- Reactive power (average and maximum)

Edition & Pricing
Measuring package for Emax 2
¥3192.93
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA107525R1
Measuring Package for XT2-XT4
¥1512.28
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105208R1
Measuring Package for XT5-XT7
¥1512.28
per Device / One Time
For 1 Device And Above
  • 1 User
  • 1SDA105209R1
Features
Unlock a complete set of measurements
Exploit the full potential of your Ekip Touch trip unit. Unlock the Measuring Package needed for your plant.
Information and support
Support
Resources