Advanced Voltage Protections for Ekip
ABB low-voltage circuit breakers offer a unique user experience from 160 to 6300 A. The cutting-edge Ekip architecture allows the full customization of moulded case circuit breakers and air circuit breakers. The Advanced Voltage Protections package is one of the available solutions. Don't leave your plant vulnerable to voltage faults. Update your circuit breakers with the Advanced Voltage Protections package.
Benefits
Full protection of your plant
Protect your plant against a wider range of voltage faults.
One single user experience
Getting additional protections has never been so easy.
Flexible platform
You can unlock the Advantage Voltage Protections whenever you want, wherever you want.
Customize your Circuit Breaker
- Voltage controlled overcurrent - S(V)
- 2nd Voltage controlled overcurrent - S(V)2
- Residual Voltage - RV
Edition & Pricing
Advanced Voltage Protections for Emax 2
¥1921.02
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105228R1
Advanced Voltage Protections for XT2-XT4
¥1092.75
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105213R1
Advanced Voltage Protections for XT5-XT7
¥1452.77
per Device / One Time
For 1 Device And Above
- 1 User
- 1SDA105214R1
Features

Unlock a complete range of voltage protections
Exploit the full potential of your Ekip Touch trip units. Unlock the Advanced Voltage Protections suitable for your plant.
The Advanced Voltage Protection package requires the installation of the Measuring package in order to be activated.
Information and support